Distribution Enclosures
E-SHC M 6
₹1,730.47
Product Id
1SYE011606C0001
6 WAY SPN DB -E-SHC IP 43 with metal Door
More about E-SHC M 6
| MRP (Indian Rupees) | 3020 |
|---|---|
| Extended Product Type | E-SHC M 6 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.3 kg |
| Package Height | 278 mm |
| Package Length | 130 mm |
| Package Width | 285 mm |
| Invoice Description | E-SHC M 6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,730.47 + ₹500.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,730.47 + ₹500.00 shipping |
Write Your Own Review


