Distribution Enclosures
E-SHC M 8
Out of stock
Product Id
1SYE011608C0001
8 WAY SPN DB -E-SHC IP 43 with metal Door
More about E-SHC M 8
| MRP (Indian Rupees) | 3490 |
|---|---|
| Extended Product Type | E-SHC M 8 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.55 kg |
| Package Height | 278 mm |
| Package Length | 130 mm |
| Package Width | 320 mm |
| Invoice Description | E-SHC M 8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


