Distribution Enclosures
E-SHC P 4
Out of stock
Product Id
1SYE011704C0001
4 WAY SPN DB -E-SHC IP 43 Metal Door with Acrylic
More about E-SHC P 4
| MRP (Indian Rupees) | 3280 |
|---|---|
| Extended Product Type | E-SHC P 4 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.8 kg |
| Package Height | 278 mm |
| Package Length | 130 mm |
| Package Width | 250 mm |
| Invoice Description | E-SHC P 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


