Distribution Enclosures
E-SHC P 16
Out of stock
Product Id
1SYE011716C0001
16 WAY SPN DB -E-SHC IP 43 Metal Door with Acrylic
More about E-SHC P 16
| MRP (Indian Rupees) | 5860 |
|---|---|
| Extended Product Type | E-SHC P 16 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.9 kg |
| Package Height | 278 mm |
| Package Length | 130 mm |
| Package Width | 465 mm |
| Invoice Description | E-SHC P 16 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


