Distribution Enclosures
E-SHC M WP 6
Out of stock
Product Id
1SYE011806C0001
6 WAY SPN DB -E-SHC IP 54
More about E-SHC M WP 6
| MRP (Indian Rupees) | 7910 |
|---|---|
| Extended Product Type | E-SHC M WP 6 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 3.4 kg |
| Package Height | 285 mm |
| Package Length | 160 mm |
| Package Width | 325 mm |
| Invoice Description | E-SHC M WP 6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


