Distribution Enclosures
E-SHC M WP 14
Out of stock
Product Id
1SYE011814C0001
14 WAY SPN DB -E-SHC IP 54
More about E-SHC M WP 14
| MRP (Indian Rupees) | 10110 |
|---|---|
| Extended Product Type | E-SHC M WP 14 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.75 kg |
| Package Height | 285 mm |
| Package Length | 160 mm |
| Package Width | 470 mm |
| Invoice Description | E-SHC M WP 14 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


