E-SHC M WP 16
Out of stock
Product Id
1SYE011816C0001
16 WAY SPN DB -E-SHC IP 54
More about E-SHC M WP 16
MRP (Indian Rupees) | 10990 |
---|---|
Extended Product Type | E-SHC M WP 16 |
Compatibility | Elegance |
Package Gross Weight | 5 kg |
Product Range | Elegance |
Invoice Description | E-SHC M WP 16 |
Package Height | 285 mm |
Package Length | 160 mm |
Package Width | 505 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review