Distribution Enclosures
E-SHDB WD 12
Out of stock
Product Id
1SYE021512C0001
12 WAY TPN DB - E-SHDB IP 30
More about E-SHDB WD 12
| MRP (Indian Rupees) | 9370 |
|---|---|
| Extended Product Type | E-SHDB WD 12 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 8.9 kg |
| Package Height | 440 mm |
| Package Length | 87 mm |
| Package Width | 580 mm |
| Invoice Description | E-SHDB WD 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


