Distribution Enclosures
E-SHDB M 4
₹3,100.00
Product Id
1SYE021604C0001
4 WAY TPN DB - E-SHDB IP 43 WITH METAL DOOR
More about E-SHDB M 4
| MRP (Indian Rupees) | 6530 |
|---|---|
| Extended Product Type | E-SHDB M 4 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 7.7 kg |
| Package Height | 463 mm |
| Package Length | 130 mm |
| Package Width | 440 mm |
| Invoice Description | E-SHDB M 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,100.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,600.00 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,100.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,600.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


