E-SHDB M 8
₹4,265.00
Product Id
1SYE021608C0001
8 WAY TPN DB - E-SHDB IP 43 WITH METAL DOOR
More about E-SHDB M 8
MRP (Indian Rupees) | 8510 |
---|---|
Extended Product Type | E-SHDB M 8 |
Compatibility | Elegance |
Package Gross Weight | 8.9 kg |
Product Range | Elegance |
Invoice Description | E-SHDB M 8 |
Package Height | 463 mm |
Package Length | 130 mm |
Package Width | 510 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,265.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,265.00
Free delivery
|
|
Write Your Own Review