Distribution Enclosures
E-SHDB M 16
₹7,504.21
Product Id
1SYE021616C0001
16 WAY TPN DB - E-SHDB IP 43 WITH METAL DOOR
More about E-SHDB M 16
| MRP (Indian Rupees) | 13120 |
|---|---|
| Extended Product Type | E-SHDB M 16 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 17.2 kg |
| Package Height | 463 mm |
| Package Length | 130 mm |
| Package Width | 870 mm |
| Invoice Description | E-SHDB M 16 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,504.21 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,504.21 Free delivery |
Write Your Own Review


