Distribution Enclosures
E-SHDB P 4
Out of stock
Product Id
1SYE021704C0001
4 WAY TPN DB - E-SHDB IP 43 METAL DOOR WITH ACRYLIC
More about E-SHDB P 4
| MRP (Indian Rupees) | 7330 |
|---|---|
| Extended Product Type | E-SHDB P 4 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 7.7 kg |
| Package Height | 463 mm |
| Package Length | 130 mm |
| Package Width | 440 mm |
| Invoice Description | E-SHDB P 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


