E-SHDB P 16
Out of stock
Product Id
1SYE021716C0001
16 WAY TPN DB - E-SHDB IP 43 METAL DOOR WITH ACRYLIC
More about E-SHDB P 16
MRP (Indian Rupees) | Upon request |
---|---|
Extended Product Type | E-SHDB P 16 |
Compatibility | Elegance |
Package Gross Weight | 17.2 kg |
Product Range | Elegance |
Invoice Description | E-SHDB P 16 |
Package Height | 463 mm |
Package Length | 130 mm |
Package Width | 870 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review