Distribution Enclosures
E-SHDB M WP 8
Out of stock
Product Id
1SYE021808C0001
8 WAY TPN DB - E-SHDB IP 54
More about E-SHDB M WP 8
| MRP (Indian Rupees) | 21100 |
|---|---|
| Extended Product Type | E-SHDB M WP 8 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.05 kg |
| Package Height | 475 mm |
| Package Length | 160 mm |
| Package Width | 545 mm |
| Invoice Description | E-SHDB M WP 8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


