Distribution Enclosures
E-SHPPI M 6
Out of stock
Product Id
1SYE031606C0001
6 WAY PER PHASE ISOLATION DB - E-SHPPI IP 43 WITH METAL DOOR
More about E-SHPPI M 6
| MRP (Indian Rupees) | 11060 |
|---|---|
| Extended Product Type | E-SHPPI M 6 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 9.75 kg |
| Package Height | 493 mm |
| Package Length | 130 mm |
| Package Width | 470 mm |
| Invoice Description | E-SHPPI M 6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


