Distribution Enclosures
E-SHPPI M 12
Out of stock
Product Id
1SYE031612C0001
12 WAY PER PHASE ISOLATION DB - E-SHPPI IP 43 WITH METAL DOOR
More about E-SHPPI M 12
| MRP (Indian Rupees) | 16940 |
|---|---|
| Extended Product Type | E-SHPPI M 12 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 14.2 kg |
| Package Height | 493 mm |
| Package Length | 130 mm |
| Package Width | 670 mm |
| Invoice Description | E-SHPPI M 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


