Distribution Enclosures
E-SVDB M 8
Out of stock
Product Id
1SYE041608C0001
8 WAY PER PHASE ISOLATION DB -E-SVDB IP 43 WITH METAL DOOR
More about E-SVDB M 8
| MRP (Indian Rupees) | 15610 |
|---|---|
| Extended Product Type | E-SVDB M 8 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 13.65 kg |
| Package Height | 758 mm |
| Package Length | 130 mm |
| Package Width | 395 mm |
| Invoice Description | E-SVDB M 8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


