Distribution Enclosures
E-SVDB M 12
Out of stock
Product Id
1SYE041612C0001
12 WAY PER PHASE ISOLATION DB -E-SVDB IP 43 WITH METAL DOOR
More about E-SVDB M 12
| MRP (Indian Rupees) | 18330 |
|---|---|
| Extended Product Type | E-SVDB M 12 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 16.5 kg |
| Package Height | 758 mm |
| Package Length | 130 mm |
| Package Width | 470 mm |
| Invoice Description | E-SVDB M 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


