E-S8SEG M 4
Out of stock
Product Id
1SYE051604C0001
4 WAY 8 SEGMENT TPN DB -E-S8SEG IP 43
More about E-S8SEG M 4
MRP (Indian Rupees) | 14440 |
---|---|
Extended Product Type | E-S8SEG M 4 |
Compatibility | Elegance |
Package Gross Weight | 13.75 kg |
Product Range | Elegance |
Invoice Description | E-S8SEG M 4 |
Package Height | 690 mm |
Package Length | 150 mm |
Package Width | 475 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review