Distribution Enclosures
E-S8SEG M 6
₹6,499.44
Product Id
1SYE051606C0001
6 WAY 8 SEGMENT TPN DB -E-S8SEG IP 43
More about E-S8SEG M 6
| MRP (Indian Rupees) | 16200 |
|---|---|
| Extended Product Type | E-S8SEG M 6 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 16.35 kg |
| Package Height | 690 mm |
| Package Length | 150 mm |
| Package Width | 580 mm |
| Invoice Description | E-S8SEG M 6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,499.44 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,499.44 Free delivery |
Write Your Own Review


