Distribution Enclosures
E-S8SEG M 8
₹7,233.64
Product Id
1SYE051608C0001
8 WAY 8 SEGMENT TPN DB -E-S8SEG IP 43
More about E-S8SEG M 8
| MRP (Indian Rupees) | 18030 |
|---|---|
| Extended Product Type | E-S8SEG M 8 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 21 kg |
| Package Height | 690 mm |
| Package Length | 215 mm |
| Package Width | 690 mm |
| Invoice Description | E-S8SEG M 8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,233.64 Free delivery | ||||
| ₹6,785.00 + <span class="price">₹505.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,233.64 Free delivery | ||||
| ₹6,785.00 + <span class="price">₹505.00</span> shipping |
Write Your Own Review


