Distribution Enclosures
E-S8SEG M 12
₹9,323.89
Product Id
1SYE051612C0001
12 WAY 8 SEGMENT TPN DB -E-S8SEG IP 43
More about E-S8SEG M 12
| MRP (Indian Rupees) | 23240 |
|---|---|
| Extended Product Type | E-S8SEG M 12 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 24 kg |
| Package Height | 690 mm |
| Package Length | 215 mm |
| Package Width | 905 mm |
| Invoice Description | E-S8SEG M 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,323.89 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,323.89 Free delivery |
Write Your Own Review


