Distribution Enclosures
E-SVTDB M 4
₹8,175.04
Product Id
1SYE061604C0001
4 WAY VERTICAL TPN DB MCB I/C -E-SVTDB IP43
More about E-SVTDB M 4
| MRP (Indian Rupees) | 14270 |
|---|---|
| Extended Product Type | E-SVTDB M 4 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 11.6 kg |
| Package Height | 525 mm |
| Package Length | 130 mm |
| Package Width | 460 mm |
| Invoice Description | E-SVTDB M 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,175.04 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,175.04 Free delivery |
Write Your Own Review


