Distribution Enclosures
E-SVTDB M 8XT1
Out of stock
Product Id
1SYE071608C0001
8 WAY VERTICAL TPN DB MCCB 160A I/C -E-SVTDB IP 43
More about E-SVTDB M 8XT1
| MRP (Indian Rupees) | 21560 |
|---|---|
| Extended Product Type | E-SVTDB M 8XT1 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 15.65 kg |
| Package Height | 693 mm |
| Package Length | 158 mm |
| Package Width | 460 mm |
| Invoice Description | E-SVTDB M 8XT1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


