E-SVTDB M 12XT1
₹13,257.00
Product Id
1SYE071612C0001
12 WAY VERTICAL TPN DB MCCB 160A I/C -E-SVTDB IP 43
More about E-SVTDB M 12XT1
MRP (Indian Rupees) | 26750 |
---|---|
Extended Product Type | E-SVTDB M 12XT1 |
Compatibility | Elegance |
Package Gross Weight | 17.85 kg |
Product Range | Elegance |
Invoice Description | E-SVTDB M 12XT1 |
Package Height | 798 mm |
Package Length | 158 mm |
Package Width | 460 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹13,257.00
Free delivery
|
|
||
|
₹13,401.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹13,257.00
Free delivery
|
|
||
|
₹13,401.00
Free delivery
|
|
Write Your Own Review