E-SVTDB M 4XT3
₹14,648.00
Product Id
1SYE081604C0001
4 WAY VERTICAL TPN DB MCCB 250A I/C -E-SVTDB IP 43
More about E-SVTDB M 4XT3
MRP (Indian Rupees) | 29240 |
---|---|
Extended Product Type | E-SVTDB M 4XT3 |
Compatibility | Elegance |
Package Gross Weight | 11.7 kg |
Product Range | Elegance |
Invoice Description | E-SVTDB M 4XT3 |
Package Height | 663 mm |
Package Length | 158 mm |
Package Width | 460 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,648.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹14,648.00
Free delivery
|
|
Write Your Own Review