Distribution Enclosures
E-SVTDB M 6XT3
₹13,001.24
Product Id
1SYE081606C0001
6 WAY VERTICAL TPN DB MCCB 250A I/C -E-SVTDB IP 43
More about E-SVTDB M 6XT3
| MRP (Indian Rupees) | 31480 |
|---|---|
| Extended Product Type | E-SVTDB M 6XT3 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 14.2 kg |
| Package Height | 718 mm |
| Package Length | 158 mm |
| Package Width | 460 mm |
| Invoice Description | E-SVTDB M 6XT3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹13,001.24 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹13,001.24 Free delivery |
Write Your Own Review


