Distribution Enclosures
E-SPVS M 6(63A)
₹8,621.79
Product Id
1SYE091606C0001
6 WAY PHASE SELECTOR DB TPN DB -E-SPVS IP 43
More about E-SPVS M 6(63A)
| MRP (Indian Rupees) | 21490 |
|---|---|
| Extended Product Type | E-SPVS M 6(63A) |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 15 kg |
| Package Height | 660 mm |
| Package Length | 180 mm |
| Package Width | 510 mm |
| Invoice Description | E-SPVS M 6(63A) |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,621.79 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,621.79 Free delivery |
Write Your Own Review


