Distribution Enclosures
E-SVFL M 132
₹4,311.72
Product Id
1SYE101632C0001
2 ROW 13 MODULE -FLEXY TIER DB - E-SVFL IP43
More about E-SVFL M 132
| MRP (Indian Rupees) | 7540 |
|---|---|
| Extended Product Type | E-SVFL M 132 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 10 kg |
| Package Height | 458 mm |
| Package Length | 130 mm |
| Package Width | 430 mm |
| Invoice Description | E-SVFL M 132 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,311.72 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,311.72 Free delivery |
Write Your Own Review


