E-SVFL M 134
Product Id
1SYE101634C0001
4 ROW 13 MODULE -FLEXY TIER DB - E-SVFL IP43
More about E-SVFL M 134
MRP (Indian Rupees) | 11230 |
---|---|
Extended Product Type | E-SVFL M 134 |
Compatibility | Elegance |
Package Gross Weight | 14 kg |
Product Range | Elegance |
Invoice Description | E-SVFL M 134 |
Package Height | 758 mm |
Package Length | 130 mm |
Package Width | 430 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,230.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,230.00
+ ₹450.00 shipping
|
|
Write Your Own Review