Distribution Enclosures
E-SVFL M 143
Out of stock
Product Id
1SYE101643C0001
3 ROW 14 MODULE -FLEXY TIER DB - E-SVFL IP43
More about E-SVFL M 143
| MRP (Indian Rupees) | 9340 |
|---|---|
| Extended Product Type | E-SVFL M 143 |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 12.8 kg |
| Package Height | 613 mm |
| Package Length | 130 mm |
| Package Width | 450 mm |
| Invoice Description | E-SVFL M 143 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


