E-SVFL M 144
Out of stock
Product Id
1SYE101644C0001
4 ROW 14 MODULE -FLEXY TIER DB - E-SVFL IP43
More about E-SVFL M 144
MRP (Indian Rupees) | 11930 |
---|---|
Extended Product Type | E-SVFL M 144 |
Compatibility | Elegance |
Package Gross Weight | 15.2 kg |
Product Range | Elegance |
Invoice Description | E-SVFL M 144 |
Package Height | 758 mm |
Package Length | 130 mm |
Package Width | 450 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review