Distribution Enclosures
METAL CLAD PLUG & SOCKET DB - E-SGK 20A SP
₹1,365.97
Product Id
1SYE111520C0001
Distribution board Elegance range, 20A SP Metal clad Plug & socket IP 30 DB Suitable for flush/wall mounting
More about METAL CLAD PLUG & SOCKET DB - E-SGK 20A SP
| MRP (Indian Rupees) | 2390 |
|---|---|
| Extended Product Type | E-SGK 20 SP |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 173 millimetre |
| Package Length | 90 millimetre |
| Package Width | 142 millimetre |
| Invoice Description | METAL CLAD PLUG & SOCKET DB - E-SGK 20A SP |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,365.97 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,365.97 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


