Distribution Enclosures
METAL CLAD PLUG & SOCKET DB - E-SGK 30A TP
₹2,587.74
Product Id
1SYE111530C0001
Distribution board Elegance range, 30ATP Metal clad Plug & socket IP 30 DB Suitable for flush/wall mounting
More about METAL CLAD PLUG & SOCKET DB - E-SGK 30A TP
| MRP (Indian Rupees) | 5100 |
|---|---|
| Extended Product Type | E-SGK 30 TP |
| Compatibility | Elegance |
| Package Gross Weight | 1.5 kilogram |
| Product Range | Elegance |
| Invoice Description | METAL CLAD PLUG & SOCKET DB - E-SGK 30A TP |
| Package Height | 365 millimetre |
| Package Length | 110 millimetre |
| Package Width | 145 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,587.74 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,587.74 + ₹70.00 shipping |
Write Your Own Review


