Distribution Enclosures
ENCLOSURE-E-SEN 2P Enclosure
₹340.19
Product Id
1SYE121502C0001
Distribution board Elegance range,2P MCB Enclosure IP 30 DB Suitable for flush/wall mounting
More about ENCLOSURE-E-SEN 2P Enclosure
| MRP (Indian Rupees) | 930 |
|---|---|
| Extended Product Type | E-SEN 2P |
| Compatibility | Elegance |
| Package Gross Weight | 0.55 kilogram |
| Product Range | Elegance |
| Invoice Description | ENCLOSURE-E-SEN 2P Enclosure |
| Package Height | 195 millimetre |
| Package Length | 80 millimetre |
| Package Width | 110 millimetre |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹340.19 + ₹70.00 shipping | ||||
| ₹464.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹340.19 + ₹70.00 shipping | ||||
| ₹464.00 Free delivery |
Write Your Own Review


