Distribution Enclosures
ENCLOSURE-E-SEN 6P Enclosure
Out of stock
Product Id
1SYE121506C0001
Distribution board Elegance range,6P MCB Enclosure IP 30 DB Suitable for flush/wall mounting
More about ENCLOSURE-E-SEN 6P Enclosure
| MRP (Indian Rupees) | 1280 |
|---|---|
| Extended Product Type | E-SEN 6P |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 195 millimetre |
| Package Length | 80 millimetre |
| Package Width | 180 millimetre |
| Invoice Description | ENCLOSURE-E-SEN 6P Enclosure |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


