ENCLOSURE-E-SEN 8P Enclosure
Out of stock
Product Id
1SYE121508C0001
Distribution board Elegance range,8P MCB Enclosure IP 30 DB Suitable for flush/wall mounting
More about ENCLOSURE-E-SEN 8P Enclosure
MRP (Indian Rupees) | 1520 |
---|---|
Extended Product Type | E-SEN 8P |
Compatibility | Elegance |
Package Gross Weight | 0.9 kilogram |
Product Range | Elegance |
Invoice Description | ENCLOSURE-E-SEN 8P Enclosure |
Package Height | 195 millimetre |
Package Length | 80 millimetre |
Package Width | 215 millimetre |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review