Distribution Enclosures
14Mod Insulated Busbars
₹190.76
Product Id
1SYE131500C0001
BUSBAR SP I/C & SP O/G 14 Module Insulated Busbar
More about 14Mod Insulated Busbars
| MRP (Indian Rupees) | 530 |
|---|---|
| Extended Product Type | 14Mod Insulated Busbars |
| Product Range | Elegance |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.65 kg |
| Package Height | 280 mm |
| Package Length | mm |
| Package Width | 130 mm |
| Invoice Description | 14Mod Insulated Busbars |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹190.76 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹190.76 Free delivery |
Write Your Own Review


