Energy Distribution
FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type
₹1,795.31
Product Id
1SYF202015R1400
The RCCBs FB200 series assures protection to people and installations against fault current to earth.
More about FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type
| MRP (Indian Rupees) | 6210 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 40A |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.22 kilogram |
| Package Height | 79.5 millimetre |
| Package Length | 41 millimetre |
| Package Width | 94 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Operational Voltage | 240 volt AC |
| Standards | IEC 61008; IS12640-1:2008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | AC type |
| Rated Residual Current | 30 mA |
| Invoice Description | FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type |
| Extended Product Type | FB202 AC-40/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,795.31 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,831.95 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,126.12 Free delivery | ||||
| ₹2,052.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,198.34 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,344.90 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,664.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,858.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,795.31 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,831.95 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,126.12 Free delivery | ||||
| ₹2,052.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,198.34 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,344.90 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,664.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,858.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


