Energy Distribution
IN F204 63A-300mA/AC Residual Current Circuit Breaker
₹2,901.00
Product Id
1SYF204005R3630
The RCCBs F200 series assures protection to people and installations against fault current to earth. This product is manufactured according to international IEC standards, for the markets where it is required.
More about IN F204 63A-300mA/AC Residual Current Circuit Breaker
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | F200 |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 63A |
| Country of Origin | India (IN) |
| Mounting Type | DIN rail |
| Package Gross Weight | 0.415 kilogram |
| Package Height | 41 millimetre |
| Package Length | 94 millimetre |
| Package Width | 80 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | 1 kiloampere |
| Rated Voltage (Ur) | 230/400 volt |
| Rated Operational Voltage | 230 / 400 volt AC |
| Standards | IEC/EN 61008 |
| Type of Residual Current | AC type |
| Leakage Current Type | AC |
| Invoice Description | IN F204 63A-300mA/AC Residual Current Circuit Breaker |
| Extended Product Type | IN F204 63A-300mA/AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,901.00 + ₹75.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,901.00 + ₹75.00 shipping |
Write Your Own Review


