Energy Distribution
FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type
₹2,454.40
Product Id
1SYF204015R1630
The RCCBs FB200 series assures protection to people and installations against fault current to earth.
More about FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type
| MRP (Indian Rupees) | 8320 |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 63A |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 79.5 millimetre |
| Package Length | 82 millimetre |
| Package Width | 94 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | 500 volt |
| Rated Operational Voltage | 415 volt AC |
| Standards | IEC 61008; IS12640-1:2008 |
| Rated conditional short-circuit current Inc=IΔc | 10 kiloampere |
| Type of Residual Current | AC type |
| Rated Residual Current | 30 mA |
| Invoice Description | FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type |
| Extended Product Type | FB204 AC-63/0.03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,454.40 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,496.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,748.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,907.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,946.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,250.00 Free delivery | ||||
| ₹3,569.00 + <span class="price">₹70.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,454.40 + <span class="price">₹120.00</span> shipping | ||||
| ₹2,496.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹2,748.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,907.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹2,946.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹3,250.00 Free delivery | ||||
| ₹3,569.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


