Electrical Protection
FW202 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 30mA
Product Id
1SYF602015R1400
The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about FW202 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 2P, 40A, 30mA
MRP (Indian Rupees) | 3230 |
---|---|
Operational Voltage | 240VAC |
Rated Voltage (Ur) | 240VAC |
Compatibility | Formula DIN-Rail |
Number Of Poles | 2 |
Mounting Type | DIN |
Package Gross Weight | 0.178 Kg |
Product Range | Formula DIN-Rail |
Invoice Description | FW202 40A-30mA (AC) |
Package Height | 78 mm |
Package Length | 91 mm |
Package Width | 36 mm |
Extended Product Type | FW202 40A-30mA (AC) |
Rated Short-Circuit Capacity (Icn) | 10kA |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,486.45
+ ₹300.00 shipping
|
|
||
|
₹1,534.25
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,486.45
+ ₹300.00 shipping
|
|
||
|
₹1,534.25
Free delivery
|
|
Write Your Own Review