Electrical Protection
FW204 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 30mA
₹2,220.00
Product Id
1SYF604015R1400
The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required.
More about FW204 40A-30mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 30mA
| MRP (Indian Rupees) | 4120 |
|---|---|
| Product Range | Formula DIN-Rail |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Mounting Type | DIN |
| Operational Voltage | 240/415VAC |
| Package Gross Weight | 0.304 Kg |
| Package Height | 78 mm |
| Package Length | 91 mm |
| Package Width | 75.5 mm |
| Rated Voltage (Ur) | 240/415VAC |
| Invoice Description | FW204 40A-30mA (AC) |
| Extended Product Type | FW204 40A-30mA (AC) |
| Rated Short-Circuit Capacity (Icn) | 10kA |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,220.00 Free delivery | ||||
| ₹2,301.00 + <span class="price">₹75.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,220.00 Free delivery | ||||
| ₹2,301.00 + <span class="price">₹75.00</span> shipping |
Write Your Own Review


