Electrical Protection

FW204 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 300mA

₹2,285.00
    - +
    Product Id
    1SYF604015R3400
    Sold and delivered by Millennium Sales Corporation
    The RCCBs FW200 series assures protection to people and installations against fault current to earth. This product is manufactured according to IEC, IS Standards for the markets where it is required.

    More about FW204 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 300mA

    Technical Specification
    MRP (Indian Rupees)4240
    Product RangeFormula DIN-Rail
    Number Of Poles4
    Country of OriginIndia (IN)
    Mounting TypeDIN
    Operational Voltage240/415VAC
    Package Gross Weight0.304 Kg
    Package Height78 mm
    Package Length91 mm
    Package Width75.5 mm
    Rated Voltage (Ur)240/415VAC
    Invoice DescriptionFW204 40A-300mA (AC)
    Extended Product TypeFW204 40A-300mA (AC)
    Rated Short-Circuit Capacity (Icn)10kA
    Total GST Percentage18.00
    HSN Number85362090
    All Offers
    SellerQtyPriceLanding Price
    Millennium Sales Corporation
    99% of 100
    99% positive evaluations
    ₹2,285.00
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Millennium Sales Corporation
      99% of 100
      99% positive evaluations
      ₹2,285.00
      Free delivery
        Write Your Own Review
        You're reviewing:FW204 40A-300mA (AC) Residual Current Circuit Breaker, AC Type, 10kA, 4P, 40A, 300mA
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.