Energy Distribution
M1M 30B-05 Modbus
₹11,016.48
Product Id
1SYG230185R4051
M1M 30B is a Power meter with Modbus communication protocol Class 0.5 accuracy
More about M1M 30B-05 Modbus
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1M 30B-05 Modbus |
| Extended Product Type | M1M 30B-05 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,016.48 Free delivery | ||||
| ₹11,679.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹14,015.00 Free delivery | ||||
| ₹14,614.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹11,016.48 Free delivery | ||||
| ₹11,679.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹14,015.00 Free delivery | ||||
| ₹14,614.00 Free delivery |
Write Your Own Review


