Energy Distribution
M1M 20B-1 Modbus
₹7,037.52
Product Id
1SYG231445R4051
M1M 20B is a Power meter with Modbus communication protocol Class 1 accuracy
More about M1M 20B-1 Modbus
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Meters |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kilogram |
| Package Height | 68 millimetre |
| Package Length | 112 millimetre |
| Package Width | 103 millimetre |
| Invoice Description | M1M 20B-1 Modbus |
| Extended Product Type | M1M 20B-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 90303100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,037.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹7,111.86 + <span class="price">₹250.00</span> shipping | ||||
| ₹7,540.20 Free delivery | ||||
| ₹7,541.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹8,545.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,049.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,037.52 + <span class="price">₹70.00</span> shipping | ||||
| ₹7,111.86 + <span class="price">₹250.00</span> shipping | ||||
| ₹7,540.20 Free delivery | ||||
| ₹7,541.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹8,545.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹9,049.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


