Switches & Sockets
Mega Bell Switch with LED Indicator, Adiya - 6A 2Module (Adiya White)
₹240.00
Product Id
1SYK100001A1005
Order Code: 1SYK100001A1005, Description:IIS206BL BL 6A Mega bell Switch with Ind, Ivie,Euro White
More about Mega Bell Switch with LED Indicator, Adiya - 6A 2Module (Adiya White)
| MRP (Indian Rupees) | 813 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 24.73 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS206BL BL 6A Mega bell Switch with Ind |
| Extended Product Type | IIS206BL BL 6A Mega bell Switch with Ind |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹240.00 Free delivery | ||||
| ₹185.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹270.00 Free delivery | ||||
| ₹260.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹211.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹228.99 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹240.00 Free delivery | ||||
| ₹185.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹270.00 Free delivery | ||||
| ₹260.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹211.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹228.99 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


