Switches & Sockets
IIS1161L BL 16A 1 way Switch with Ind. (White Colour)
₹139.00
Product Id
1SYK100001A1007
Order Code: 1SYK100001A1007, Description:IIS1161L BL 16A 1 way Switch with Ind., Ivie,Euro White
More about IIS1161L BL 16A 1 way Switch with Ind. (White Colour)
| MRP (Indian Rupees) | 468 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS1161L BL 16A 1 way Switch with Ind. |
| Extended Product Type | IIS1161L BL 16A 1 way Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.00 Free delivery | ||||
| ₹154.00 Free delivery | ||||
| ₹105.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹150.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹102.16 + <span class="price">₹100.00</span> shipping | ||||
| ₹138.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹121.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹154.63 + <span class="price">₹120.00</span> shipping | ||||
| ₹176.68 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹139.00 Free delivery | ||||
| ₹154.00 Free delivery | ||||
| ₹105.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹150.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹102.16 + <span class="price">₹100.00</span> shipping | ||||
| ₹138.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹121.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹154.63 + <span class="price">₹120.00</span> shipping | ||||
| ₹176.68 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


