Switches & Sockets
IIK20306 BL 6A 3Pin Socket (White Colour)
₹118.00
Product Id
1SYK100001A1028
Order Code: 1SYK100001A1028, Description:IIK20306 BL 6A 3Pin Socket , Ivie,Euro White
More about IIK20306 BL 6A 3Pin Socket (White Colour)
| MRP (Indian Rupees) | 399 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 41.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIK20306 BL 6A 3Pin Socket |
| Extended Product Type | IIK20306 BL 6A 3Pin Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹118.00 Free delivery | ||||
| ₹132.00 Free delivery | ||||
| ₹80.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹128.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹87.10 + <span class="price">₹100.00</span> shipping | ||||
| ₹103.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹113.00 + <span class="price">₹120.00</span> shipping | ||||
| ₹155.83 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹118.00 Free delivery | ||||
| ₹132.00 Free delivery | ||||
| ₹80.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹128.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹87.10 + <span class="price">₹100.00</span> shipping | ||||
| ₹103.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹113.00 + <span class="price">₹120.00</span> shipping | ||||
| ₹155.83 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


