Switches & Sockets
IIM1BLNK BL Blank Plate (White Colour)
₹29.00
Product Id
1SYK100001A1041
Order Code: 1SYK100001A1041, Description:IIM1BLNK BL Blank Plate, Ivie,Euro White
More about IIM1BLNK BL Blank Plate (White Colour)
| MRP (Indian Rupees) | 95 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 6.24 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1BLNK BL Blank Plate |
| Extended Product Type | IIM1BLNK BL Blank Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29.00 Free delivery | ||||
| ₹32.00 Free delivery | ||||
| ₹31.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹20.74 + <span class="price">₹100.00</span> shipping | ||||
| ₹24.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹26.90 + <span class="price">₹120.00</span> shipping | ||||
| ₹29.63 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹29.00 Free delivery | ||||
| ₹32.00 Free delivery | ||||
| ₹31.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹20.74 + <span class="price">₹100.00</span> shipping | ||||
| ₹24.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹26.90 + <span class="price">₹120.00</span> shipping | ||||
| ₹29.63 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


